• Image
  • Product name
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection

Filter by attributes

Model

Function

Hollow shaft

Pulses/waves per revolution

Output stages

Interface

Connection

Protection EN 60529

Approvals

Option

Image Product name Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MAGRES EAM360-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Inquire
MAGRES EAM360R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire
MAGRES EAM580-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Inquire
MAGRES EAM580-K - EtherCAT Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherCAT
Connection
  • Flange connector 3xM12
Inquire
MAGRES EAM580-K - EtherNet/IP Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherNet/IP
Connection
  • Flange connector 3xM12
Inquire
MAGRES EAM580-K - PROFINET Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • PROFINET
Connection
  • Flange connector 3xM12
Inquire
MAGRES EAM580R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Inquire
MAGRES EAM360R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire
EAM500R-K - analog Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Interface
  • Analog
Connection
  • Cable 0.3 m, radial
Inquire
EAM500R-K - CANopen® Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Steps per turn
  • 14 bit
Interface
  • CANopen®
Connection
  • Cable 0.3 m
  • Cable 0.3 m with connector M12
Inquire
MAGRES EAM580-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Inquire
MAGRES EAM580R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire
EB360.MC-C.S012.V4GC1.13120N

Article no.: 11266754

Steps per turn
  • 13 bit
Connection
  • Cable 1 m, open cable end
Inquire
EB360.MC-C.S012.V4GJN.13120N

Article no.: 11266756

Steps per turn
  • 13 bit
Connection
  • Flylead connector M12, 8-pin, length 300 mm
Inquire
EB360.MC-C.TM8A.V4GC1.13120N

Article no.: 11266755

Steps per turn
  • 13 bit
Connection
  • Cable 1 m, open cable end
Inquire
EB360.MC-C.TM8A.V4GJN.13120N

Article no.: 11266757

Steps per turn
  • 13 bit
Connection
  • Flylead connector M12, 8-pin, length 300 mm
Inquire
EB360.SC-C.S012.V4GJN.13000N

Article no.: 11266753

Steps per turn
  • 13 bit
Connection
  • Flylead connector M12, 8-pin, length 300 mm
Inquire
EB360R.MC-C.S012.AC6C1.14180N

Article no.: 11720912

Steps per turn
  • 14 bit
Connection
  • Cable 1 m, open cable end
Inquire
EB360R.MC-C.S012.AC6HN.14180N

Article no.: 11266768

Steps per turn
  • 14 bit
Connection
  • Flylead connector M12, 5-pin, length 300 mm
Inquire
EB360R.MC-C.S012.AC6VN.14180N

Article no.: 11266780

Steps per turn
  • 14 bit
Connection
  • Flylead connector DEUTSCH DT04-4P, length 300 mm
Inquire
EB360R.MC-C.TM8A.AC6C1.14180N

Article no.: 11724058

Steps per turn
  • 14 bit
Connection
  • Cable 1 m, open cable end
Inquire
EB360R.MC-C.TM8A.AC6HN.14180N

Article no.: 11266765

Steps per turn
  • 14 bit
Connection
  • Flylead connector M12, 5-pin, length 300 mm
Inquire
EB360R.MC-C.TM8A.AC6VN.14180N

Article no.: 11266767

Steps per turn
  • 14 bit
Connection
  • Flylead connector DEUTSCH DT04-4P, length 300 mm
Inquire
EB360R.MC-C.TM8A.AC9C1.14180N

Article no.: 11266752

Steps per turn
  • 14 bit
Connection
  • Cable 1 m, open cable end
Inquire
EB360R.SC-C.S012.AC6HN.14000N

Article no.: 11266764

Steps per turn
  • 14 bit
Connection
  • Flylead connector M12, 5-pin, length 300 mm
Inquire
EB360R.SC-C.TM8A.AC9C1.14000N

Article no.: 11266751

Steps per turn
  • 14 bit
Connection
  • Cable 1 m, open cable end
Inquire
MIR10 Shaft type
  • ø6...43.5 mm (through hollow shaft)
Pulses per revolution
  • 320 … 4096
Connection
  • Cable 2 m
  • Cable 0.3 m with connector M12
Inquire
EB200E.IR-FN.8L2C2.008L

Article no.: 11705003

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 2 m
Inquire
EB200E.IR-FN.8L2C4.008L

Article no.: 11705661

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 4 m

Limited availability for a short time only

Inquire

Did not find what you were looking for?

To the top